Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
550 M10/M12 PUEL - Swivel castor
Bill of material
550 M12 125 PUEL
ORDERNO
Article-number
550 M12 125 PUEL
WDAB
Wheel-Ø A x width B
125x20+20 mm
LC
Load capacity
100 kg
H
Overall height H
149 mm
TH
Thread
M12x15 mm
SR
Swivel radius
102.5 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura